1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mouse Pad / Metallic / XL Size / Black

PC RELATION PC PERIPHERAL

Mouse Pad / Metallic / XL Size / Black
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 475.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
A large-sized metallic mouse pad that coordinates well with the color of your PC and the color tones of your desk.

[Product specifications]
· A large-sized metallic mouse pad that coordinates well with the color of your PC and the color tones of your desk.
· The larger size of the mouse keeps the mouse from protruding or falling off the pad during use. * 1.5 times the area of the manufacturer's conventional MP-112 product series
· An antibacterial treatment is applied to the surface so you can be sure it is always clean. (Complies with JIS Z 2801 standard)
· A special texture is applied to the surface to give it an irregular 3D pattern and achieve more comfortable mouse operation.
· The reverse side of the mouse pad uses a non-slip material (sofpeel) with high adhesive power to prevent slippage of the mouse pad.
· Works with all types of mouse, including Blue LED mice, laser mice and optical mice.
· Materials - Base material: PET; Surface: UV resin; Underside: urethane adhesive
· Main body color: black
· Mouse operation dimensions (maximum): width 180 mm × depth 230 mm
· Mouse operating surface thickness (thickest part): about 0.3 mm
· External dimensions: width 180 mm × depth 230 mm × height 0.3 mm
· Weight: 26 g
· Package size: width 183 mm × depth 2 mm × height 235 mm
· Package weight: 0.056 kg
· JAN code: 4953103347281

Part Number
MP-MBGBK SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 475.64

฿ 311.07

PC RELATION PC PERIPHERAL 1 Piece(s) Same day 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part MP-MBGBK in the Mouse Pad / Metallic / XL Size / Black series.