1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mouse Pad / With Wrist Rest / Cushioned / Black

PC RELATION PC PERIPHERAL

Mouse Pad / With Wrist Rest / Cushioned / Black
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 492.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
A fluffy-soft mouse pad that pampers your wrists in a soft foam cushion.

[Product specifications]
· A fluffy-soft mouse pad that uses a soft urethane cushioning material for the area where your wrists rest.
· The soft foam cushion gently envelops your wrists.
· The soft cushion part fits the movements of your wrists to make your mouse operations more comfortable.
· The mouse pad surface also uses the cushioning material to mitigate the sound of the mouse in use.
· The underside is made from a textured polyurethane material that is stain- and slip-resistant.
· Size: width 135 mm × depth 220 mm × height 20 mm
· Materials - Base material: urethane; Surface: polyester; Underside: PU
· Color: black
· Shape/pattern: integrated wrist rest
· Other - Main body weight: 100 g
· Package size: width 178 mm × depth 28 mm × height 265 mm
· Package weight: 0.162 kg
· JAN code: 4953103347120

Part Number
MP-FCBK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 492.07

PC RELATION PC PERIPHERAL 1 Piece(s) Quote

Loading...

  1. 1