1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

off toco / 2STYLE Casual Inner Camera Box / M Size / Black (Part Number)

DIGITAL ACCESSORIES

off toco / 2STYLE Casual Inner Camera Box / M Size / Black
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 997.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Convert the bag you use every day into a camera bag. The M-size "off-toco" inner camera box is the perfect size for single-lens reflex cameras and can be used to store the camera itself and lenses and can also be carried on the go.

[Product specifications]
· Inner camera box enables an everyday bag to be used as a camera bag.
· M-size version fits a single-lens reflex camera and camera lens.
· With double handles for easy carrying as a bag itself.* Can be stored in an outside pocket when not in use.
· Material used for the entire surface of the fabric is treated with a water-repellent finish to repel water.* Does not completely prevent water infiltrating.
· The lid has a hook and loop fastener and can be opened and closed easily so that cameras and lenses can be taken out quickly.
· Features core cushioning to provide reliable protection for the camera body and lens.
· With movable partition panel that can be adjusted to suit the size of the camera and lens.
· Inside of the case is lined with bright velvet-like cloth to prevent damage to the camera and lens and make the contents easy to see.
· With mesh pockets on the inside of the lid for storing cables and SD cards.
· With simple pocket on the outside for storing smartphones and lens caps.
· Case can be folded by collapsing the base panel, allowing compact storage.* Includes an elastic band for keeping the box folded.
· External dimensions: width 245 mm × depth 125 mm × height 175 mm
· Reference storage dimensions: camera storage compartment internal dimensions: width 230 mm × depth 110 mm × height 165 mm, simple outside pocket internal dimensions: width 215 mm × depth 10 mm × height 120 mm
· Number of pockets: inside: mesh pocket × 1, outside: simple pocket × 2
· Color: black
· Material: front: polyester (water repellent) / back: polyester
· Weight: approximately 335 g
· Accessories: partition panel × 1, rubber band × 1
· Package size: width 250 mm × depth 140 mm × height 180 mm
· Package weight: 0.37 kg
· JAN code: 4953103496972

Part Number
DGB-S026BK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 997.83

DIGITAL ACCESSORIES 1 Piece(s) Quote

Loading...

  1. 1