1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carrying Bag / Business Bag / ORGULLO / Black

BAGS AND CASES FOR PC

Carrying Bag / Business Bag / ORGULLO / Black
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,550.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Slender but stands up by itself. The stylishly designed ORGULLO business bag delivers high functionality in a condensed form while matching your business wear.

[Product specifications]
· The stylish ORGULLO business bag delivers high functionality in a condensed form while matching your business wear.
· The bottom features a sturdy core material with rivets. The bag is slender but stands up by itself, thereby reducing the amount of dirt on the bag from the floor.
· Uses a "combination briefcase" design which is lightweight but excellent in durability.
· Can store computers up to 15.6 inches.
· The surface of the bag is made of a glossy fabric.
· For the inside, a light color was adopted to make it easier to see the items in the bag.
· The PC storage area uses a cushion material which protects the PC from impact.
· · There is a tablet storage pocket inside the bag that can accommodate your tablet.
· The front of the bag features a front pocket that can hold accessories.
· The back of the bag features a convenient magazine pocket for storing newspapers and magazines.
· Uses a double fastener type zipper that makes it easy to put in and remove items.
· Comes with a convenient belt to use with the bag on business trips or when traveling.
· The soft handle won't hurt your hands and arms even when the bag is heavily loaded.
· The 2-way bag serves as both a hand-carried briefcase and, with the included shoulder strap, a shoulder bag.
· Bag type: briefcase type
· Carrying method: 2-way (shoulder + briefcase handle)
· Number of compartments: 1
· External dimensions (approximate): width 415 mm × depth 100 mm × height 310 mm *Not including handle
· Internal dimensions: width 385 mm × depth 85 mm × height 280 mm
· PC compartment internal dimensions: width 385 mm × depth 45 mm × height 275 mm Reference model: for a laptop with a 15.6-inch wide LCD screen *Reference model is provided for reference only. The bag may not be able to store PCs that are uniquely shaped or are in a storage case. Please check the size of your PC and the storage dimensions of this product before purchasing.
· Compatible models: laptop computers up to 15.6 inches, tablets up to 10.1 inches
· Pockets (front surface): accessory pocket × 2
· Pockets (rear): document pocket × 1
· Pockets (inside): document pocket × 1, tablet pocket × 1
· Shoulder strap: removable (length: 780 mm to 1,430 mm)
· Color: black
· Materials - Main material: polyester, polyurethane
· Weight: approx. 730 g (including accessories)
· Accessories: shoulder strap × 1
· Other: includes belt for storage type carry bag
· Package size: width 430 mm × depth 110 mm × height 310 mm
· Package weight: 0.78 kg
· JAN code: 4953103278417

Part Number
BM-OR03BK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,550.00

BAGS AND CASES FOR PC 1 Piece(s) Quote

Loading...

  1. 1

Please check the type/dimensions/specifications of the part BM-OR03BK in the Carrying Bag / Business Bag / ORGULLO / Black series.