1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bluetooth Headset / A2DP Compatible / HS20 / Red

RELATION OPTION/ACCESSORIES

Bluetooth Headset / A2DP Compatible / HS20 / Red
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 943.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
An A2DP-compatible wireless Bluetooth headset you can use to listen to not only phone calls but also music and video.

[Product specifications]
· An A2DP-compatible wireless Bluetooth headset you can use to listen to not only phone calls but also music and video.
· To avoid stress on the ear, the ear hook is curved in three dimensions. This design ensures comfort even over prolonged use. Comes with separate left and right ear hooks.
· The shape of the earphone is designed to perfectly fit the shape of ear. The ear fit was improved in order to boost sound quality and enhance wearability.
· To enable clear phone calls, the headset is equipped with HD Voice, which uses twice the bandwidth of conventional headsets, as well as cVc (clear voice capture), a noise reduction technology.
· Supports multipoint. This lets you connect to two mobile phones simultaneously and put one on hold.
· The charging connector is the same Micro-USB type as a smartphone. It is also possible to charge the headset by connecting it to your smartphone's usual charging cable.
· Lets you talk on the phone continuously for 6 hours or listen to music continuously for 5 hours. The power supply can be turned on and off with the slide switch, which lets you reduce power consumption during downtime.
· It can connect not only to mobile phones and smartphones but also to PCs and other devices. The battery level of the headset can be displayed on the iPhone screen when connected with an iPhone.
· A simple connection guide is included that enables reliable and easy setting even for first-time Bluetooth headset users.
· Compatible with the easy BT setting application for Android smartphones. Pairing can be done just by following the guide. The application can be downloaded from Google play. * Not compatible with smartphones running Android 6.0 and later.
· Communication method: Bluetooth standard version 4.0
· Output: Bluetooth Power Class 2
· Maximum communication distance: line-of-sight distance 10 m
· Frequency band used: 2.4 GHz band
· Modulation method: FHSS (Frequency Hopping Spread Spectrum)
· Supported Bluetooth profiles: HFP, HSP, A2DP, AVRCP
· A2DP compatible codecs: SBC
· A2DP compatible content protection: yes, SCMS-T
· Maximum number of registered devices: 8
· Multipoint (simultaneous standby): supported
· Model: dynamic type
· Output sound pressure level: 118 dB
· Driver unit: full range ø10 mm
· Playback frequency range (A2DP): 20 Hz to 20 kHz
· Maximum continuous playback time: about 5 hours
· Maximum continuous call time: about 6 hours
· Maximum continuous standby time: about 120 hours
· Power supply: 5 V (USB power)
· Built-in battery: lithium polymer rechargeable battery
· Charge time: about 2 hours
· Microphone type: electret condenser type
· Microphone directional characteristics: omnidirectional
· Microphone sensitivity: -42 dB (1 V/pa, at 1 kHz)
· Microphone effective frequency range: 100 Hz to 3,000 Hz
· Input terminal: Micro-USB (for charging)
· Operational environment conditions (temperature): 5°C to 35°C
· Operational environment conditions (relative humidity): 20% to 80% (however, non condensing)
· Storage environment conditions (temperature): 0°C to 40°C
· Storage environment conditions (relative humidity): 20% to 80% (however, non condensing)
· External dimensions (W × D × H): 15.5 x 11.5 x 57.4 mm (excluding protrusions)
· Weight: approx. 10 g
· Main body color: red
· Legal compliance: TELEC/JATE
· Compatible standards: BQB
· Accessories: USB charging cable, earpiece (S/M/L, with M pre-installed), ear hook (1 each for right and left ear), instruction manual, Quick Connection Guide
· Package size: width 60 mm × depth 45 mm × height 155 mm
· Package weight: 0.085 kg
· JAN code: 4953103465763

 
Part Number
LBT-HS20MPCRD
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 943.72

RELATION OPTION/ACCESSORIES 1 Piece(s) Quote

Loading...

  1. 1