(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
3329500 |
3359500 |
3359540 |
3383540 |
3384500 |
3384540 |
3385500 |
3387540 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Product type | Rated voltage (V) | Cooling capacity (W) | Output Class (W) | Width (B) (mm) | Height (H) (mm) | Depth (T) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 204,240.00 | ENCLOSURE COOLER | 1 Piece(s) | 45 Day(s) | 10 | Wall-Type Cooling Unit Top Therm | 230 | 2,550 | 2,500 | 400 | 1,580 | 295 | ||
฿ 112,035.00 | ENCLOSURE COOLER | 1 Piece(s) | 65 Day(s) | 10 | Roof-Type Cooling Unit Top Therm Blue e | 230 | 770 | 750 | 597 | 417 | 380 | ||
฿ 126,622.50 | ENCLOSURE COOLER | 1 Piece(s) | 45 Day(s) | 10 | Roof-Type Cooling Unit Top Therm Blue e | 400 | 770 | 750 | 597 | 417 | 380 | ||
฿ 137,122.50 | ENCLOSURE COOLER | 1 Piece(s) | 45 Day(s) | 10 | Roof-Type Cooling Unit Top Therm Blue e | 400 | 1,000 | 1,000 | 597 | 417 | 475 | ||
฿ 134,160.00 | ENCLOSURE COOLER | 1 Piece(s) | 45 Day(s) | 10 | Roof-Type Cooling Unit Top Therm Blue e | 230 | 1,500 | 1,500 | 597 | 417 | 475 | ||
฿ 147,705.00 | ENCLOSURE COOLER | 1 Piece(s) | 45 Day(s) | 10 | Roof-Type Cooling Unit Top Therm Blue e | 400 | 1,500 | 1,500 | 597 | 417 | 475 | ||
฿ 173,535.00 | ENCLOSURE COOLER | 1 Piece(s) | 65 Day(s) | 10 | Roof-Type Cooling Unit Top Therm Blue e | 230 | 2,000 | 2,000 | 597 | 417 | 475 | ||
฿ 225,127.50 | ENCLOSURE COOLER | 1 Piece(s) | 65 Day(s) | 10 | Roof-Type Cooling Unit Top Therm Blue e | 400 ~ 460 | 3,800 | 3,000 to 4,000 | 796 | 470 | 580 |
Loading...
Operating temperature range(°C) | +10 to +55 | Cooling setting range(°C) | +20 to +55 |
---|
How can we improve?
How can we improve?