1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Connector (For PF Pipe) G Type With Cap Black (MFSK-16GK)

PROTECTIVE TUBE OPTION

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can be connected and also detached in a single action.
· With a cap to prevent unhardened concrete from intruding.
· Waterproof type comes with an O-ring and gasket.
· Designed to waterproof a pipe using the waterproof gasket set.

Part Number
MFSK-16GK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaterial Compatible Pipe Diameter Conforming knockout diameter
(mm)
Nominal of Thread Length
(mm)
Standard Nominal conduit pipe size

฿ 49.91

PROTECTIVE TUBE OPTION 10 Piece(s) 6 Day(s) Flame-Retardant ABSPF pipe 16 (except MF)27G3/446.5JIS C8412, PSE22 (25)

Loading...

  1. 1

Basic Information

Color Black Color Black

Please check the type/dimensions/specifications of the part MFSK-16GK in the Connector (For PF Pipe) G Type With Cap Black series.

Products with similar specification

Part Number
MFSK-16GSK
MFSK-22GK
MFSK-28GK
MFSK-36GK
MFSK-42GK
MFSK-54GK
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMaterial Compatible Pipe Diameter Conforming knockout diameter
(mm)
Nominal of Thread Length
(mm)
Standard Nominal conduit pipe size

฿ 49.91

10 Piece(s) 6 Day(s) Flame-Retardant ABSPF pipe 16 (except MF)22, 27G1/246.5JIS C8412, PSEFor both 16 and 22 (25)

฿ 57.15

10 Piece(s) 6 Day(s) Flame-Retardant ABSPF pipe 22 (except MF)27G3/455JIS C8412, PSE22 (25)

฿ 103.74

10 Piece(s) 6 Day(s) Flame-Retardant ABSPF pipe 28 (except MF)34G166JIS C8412, PSE28 (31)

฿ 171.87

2 Piece(s) 6 Day(s) Flame-Retardant ABSPF pipe 36 (except MF)42G1 1/477JIS C8412, PSE36

฿ 282.58

1 Piece(s) 6 Day(s) ResinPF pipe 42 (except MF)48G1 1/293.5JIS C8412, PSE42

฿ 332.90

1 Piece(s) 6 Day(s) ResinPF pipe 5460G2112.5PSE54