(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
Handy, rainproof model for use outdoors.
· Sleek design with no seam between the box and the lid, enabling precise piping even at corners.
· A partition can be mounted.
Part Number |
---|
PVK-ANP |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Dimension width W (mm) | Dimension vertical H (mm) | Color | Standard Size | Knock | Dimension H (mm) | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 464.13 | CONTROL CONSOLE SWITCH BOX | 1 Piece(s) | 6 Day(s) | 108 | 108 | Gray | Medium square (shallow type) | - | 51.5 | Threaded cap and packing included |
Loading...
Protection function (environmentally resistant) | IPX3 | Installation | For both indoor/outdoor use | Representative Standard | PSE |
---|---|---|---|---|---|
Type | Rainproof type, high weather resistance | Other standards | JIS C8435 (box) |
Please check the type/dimensions/specifications of the part PVK-ANP in the PVK Box (Waterproof Type) series.
Part Number |
---|
PVK-ALOP |
PVK-ALOPJ |
PVK-ALOPM |
PVK-ANPJ |
PVK-ANPM |
PVK-AOP |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Dimension width W (mm) | Dimension vertical H (mm) | Color | Standard Size | Knock | Dimension H (mm) | Note |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 852.77 | 1 Piece(s) | 6 Day(s) | 130 | 130 | Gray | Large square (shallow type) | None | 51.5 | Packing included | ||
฿ 852.77 | 1 Piece(s) | 6 Day(s) | 130 | 130 | Beige | Large square (shallow type) | None | 51.5 | Packing included | ||
฿ 852.77 | 1 Piece(s) | 6 Day(s) | 130 | 130 | Milky white | Large square (shallow type) | None | 51.5 | Packing included | ||
฿ 464.13 | 1 Piece(s) | 6 Day(s) | 108 | 108 | Beige | Medium square (shallow type) | - | 51.5 | Threaded cap and packing included | ||
฿ 464.13 | 1 Piece(s) | 6 Day(s) | 108 | 108 | Milky white | Medium square (shallow type) | - | 51.5 | Threaded cap and packing included | ||
฿ 464.13 | 1 Piece(s) | 6 Day(s) | 108 | 108 | Gray | Medium square (shallow type) | None | 51.5 | Packing included |
How can we improve?
How can we improve?