(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Female screw type connector designed to ensure a large space inside the box for more convenience.
· G type designed to make it easy to connect or disconnect a pipe.
Part Number |
---|
CDK-22BG |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Material | Compatible Pipe Diameter | Conforming knockout diameter (mm) | Nominal of Thread | Length (mm) | Nominal conduit pipe size |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 87.56 | PARTS FOR ELECTRIC FACILITIES | 10 Piece(s) | 6 Day(s) | Other | Resin | CD pipe 22 | 27 | G3/4 | 52.5 | 22 (25) |
Loading...
Type | G | Standard | JIS C8412, PSE |
---|
Please check the type/dimensions/specifications of the part CDK-22BG in the Board Connector series.
Part Number |
---|
CDK-14BGS |
CDK-16BG |
CDK-16BGS |
CDK-28BG |
MFSK-14BGS |
MFSK-16BG |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Color | Material | Compatible Pipe Diameter | Conforming knockout diameter (mm) | Nominal of Thread | Length (mm) | Nominal conduit pipe size |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 65.98 | 10 Piece(s) | 6 Day(s) | Other | Resin | CD pipe 14 | 22, 27 | G1/2 | 42.5 | For both 16 and 22 (25) | ||
฿ 69.48 | 10 Piece(s) | 6 Day(s) | Other | Resin | CD pipe 16 | 27 | G3/4 | 45 | 22 (25) | ||
฿ 68.63 | 10 Piece(s) | 6 Day(s) | Other | Resin | CD pipe 16 | 22, 27 | G1/2 | 45 | For both 16 and 22 (25) | ||
฿ 145.37 | 10 Piece(s) | 6 Day(s) | Other | Resin | CD pipe 28 | 34 | G1 | 62.5 | 28(31) | ||
฿ 71.73 | 10 Piece(s) | 6 Day(s) | Beige | Flame-Retardant ABS | PF pipe 14 (except MF) | 22, 27 | G1/2 | 44.5 | For both 16 and 22 (25) | ||
฿ 76.07 | 10 Piece(s) | 6 Day(s) | Beige | Flame-Retardant ABS | PF pipe 16 (except MF) | 27 | G3/4 | 46 | 22 (25) |
How can we improve?
How can we improve?