(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· It can be used to protect start-up area of the pipe and terminal.
· It can be attached easily by inserting it into the pipe.
Part Number |
---|
MTV-14 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Material | Compatible Pipe Diameter | Outer diameter (φD) (mm) | Color | Compatible cable finishing outer diameter ø (mm) | Accessories |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 327.48 | PARTS FOR ELECTRIC FACILITIES | 1 Piece(s) | 6 Day(s) | Black | Other | CD pipe MF-14, PF pipe MF-14, VE pipe 14 | 21.5 | Black | 10 or less | - |
Loading...
Please check the type/dimensions/specifications of the part MTV-14 in the End Bushing series.
Part Number |
---|
MTV-100J |
MTV-100M |
MTV-125 |
MTV-150 |
MTV-16 |
MTV-16J |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Color | Material | Compatible Pipe Diameter | Outer diameter (φD) (mm) | Color | Compatible cable finishing outer diameter ø (mm) | Accessories |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 676.65 | 1 Piece(s) | 6 Day(s) | Beige | Other | VE pipe 100, MIRALEX 100, MIRALEX F100, thick steel 92, 104 | 116 | Beige | 70 or less | Bracket | ||
฿ 676.65 | 1 Piece(s) | 6 Day(s) | Milky White | Other | VE pipe 100, MIRALEX 100, MIRALEX F100, thick steel 92, 104 | 116 | Milky white | 70 or less | Bracket | ||
฿ 761.81 | 1 Piece(s) | 6 Day(s) | Black | Other | MIRALEX 125, MIRALEX F125 | 151 | Black | 100 or less | Bracket | ||
฿ 953.03 | 1 Piece(s) | 6 Day(s) | Black | Other | MIRALEX 150, MIRALEX F150 | 180 | Black | 130 or less | Bracket | ||
฿ 94.06 | 2 Piece(s) | 6 Day(s) | Black | Resin | CD pipe 16, PF pipe 16, VE pipe 16, thick steel 16, thin steel 19 | 23 | Black | 10 or less | - | ||
฿ 94.06 | 5 Piece(s) | 6 Day(s) | Beige | Resin | CD pipe 16, PF pipe 16, VE pipe 16, thick steel 16, thin steel 19 | 23 | Beige | 10 or less | - |
How can we improve?
How can we improve?