1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Full Thread Pipe (Made Of Self-Extinguishing Resin) (CDP-22)

OTHER PARTS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Full thread pipe that can be cut into a desired length.
· Ideal for constructing a power distribution board, installing a feed pipe to a box, etc.

 
Part Number
CDP-22
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread Length
(mm)
Internal diameter ø
(mm)
Mounting hole diameter ø
(mm)

฿ 127.46

OTHER PARTS 2 Piece(s) 6 Day(s) G3/416020 (approximate inner diameter)27

Loading...

  1. 1

Basic Information

Color Beige Material Self-Extinguishing Resin Materials Self-extinguishing resin (screw pipe)

Please check the type/dimensions/specifications of the part CDP-22 in the Full Thread Pipe (Made Of Self-Extinguishing Resin) series.

Products with similar specification

Part Number
CDP-16S
CDP-28
CDP-36
CDP-42
CDP-L22
CDP-L28
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal of Thread Length
(mm)
Internal diameter ø
(mm)
Mounting hole diameter ø
(mm)

฿ 737.88

10 Piece(s) 6 Day(s) G1/216016 (approximate inner diameter)22

฿ 185.51

10 Piece(s) 6 Day(s) G116026 (approximate inner diameter)34

฿ 425.42

1 Piece(s) 6 Day(s) G1 1/416033 (approximate inner diameter)42

฿ 718.37

1 Piece(s) 6 Day(s) G1 1/216038 (approximate inner diameter)48

฿ 264.00

1 Piece(s) 6 Day(s) G3/426020 (approximate inner diameter)27

฿ 389.03

1 Piece(s) 6 Day(s) G126026 (approximate inner diameter)34