1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Structural Steel Bracket

Structural Steel Bracket
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 214.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Optional H/L-shaped steel beam fittings for resin pipes. There are 2 types: hot-dip coating and stainless steel.

 
Part Number
SGKD
SGKLS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaterial Type Height
(mm)
Compatible dimension [A]

฿ 290.32

PARTS FOR ELECTRIC FACILITIES 20 Piece(s) 6 Day(s) IronHot dip galvanizing type41H/L-shaped structural steel (steel thickness: 3 to 16 mm)

฿ 214.84

PARTS FOR ELECTRIC FACILITIES 20 Piece(s) 6 Day(s) Stainless SteelStainless steel type50H/L-shaped structural steel (steel thickness: 9 to 24 mm)

Loading...

  1. 1

Basic Information

Width(mm) 31 Depth(mm) 42 Note Screw tightening torque: 60 kfg·cm (5.88 N⋅m)