1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Environmentally Friendly EM Series Temporary Frame Bushing G Type (MFSH-28GE)

PROTECTIVE TUBE OPTION

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Used for dropping the pipe into the partitioning wall, vertically install a pipe, run a pipe through a beam, etc.
· Can be connected and also detached in a single action.

 
Part Number
MFSH-28GE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCompatible Pipe Diameter

฿ 216.39

PROTECTIVE TUBE OPTION 1 Piece(s) 6 Day(s) PF pipe 28 (except MF)

Loading...

  1. 1

Basic Information

Color Milky White Material Resin Type G

Please check the type/dimensions/specifications of the part MFSH-28GE in the Environmentally Friendly EM Series Temporary Frame Bushing G Type series.

Products with similar specification

Part Number
MFSH-16GE
MFSH-22GE
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCompatible Pipe Diameter

฿ 102.97

2 Piece(s) 6 Day(s) PF pipe 16 (except MF)

฿ 120.00

2 Piece(s) 6 Day(s) PF pipe 22 (except MF)