1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Environmentally Friendly EM Series PF Pipe Double-Saddle (SF-16E)

PROTECTIVE TUBE OPTION

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Used for securing a PF pipe exposed.
· Protrusions inside the saddle are designed to dig into the pipe grooves to firmly secure the pipe into place to prevent it from shifting.

 
Part Number
SF-16E
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCompatible Pipe Diameter Length
(mm)

฿ 39.13

PROTECTIVE TUBE OPTION 10 Piece(s) 6 Day(s) PF pipe 16 (except MF)65

Loading...

  1. 1

Basic Information

Color Milky White Material Flame-Retardant ABS

Please check the type/dimensions/specifications of the part SF-16E in the Environmentally Friendly EM Series PF Pipe Double-Saddle series.

Products with similar specification

Part Number
SF-22E
SF-28E
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCompatible Pipe Diameter Length
(mm)

฿ 42.76

10 Piece(s) 6 Day(s) PF pipe 22 (except MF)75

฿ 57.15

5 Piece(s) 6 Day(s) PF pipe 28 (except MF)85