(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Waterproof type.
· Use with a Machine FLEX pipe.
· 45°/90° bend can avoid obstructions and is useful for piping in tight spaces with little room for connection.
· Straight type (quick type) is compact in size and can be easily attached to a Machine FLEX pipe.
Part Number |
---|
MFPK-16K |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Compatible Pipe Diameter | Conforming knockout diameter (mm) | Nominal of Thread | Length (mm) | Color | Type | Standard | Nominal conduit pipe size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 147.42 | OTHER PARTS | 10 Piece(s) | 6 Day(s) | Black | Machine FLEX 16 | 27 | G3/4 | 47 | Black | Waterproof type, straight | - | 22 (25) |
Loading...
Material | Resin | Protection grade | IP55 |
---|
Please check the type/dimensions/specifications of the part MFPK-16K in the Machine FLEX Connector, Waterproof Type series.
Part Number |
---|
MFPK-12SLK |
MFPK-12SLM |
MFPK-12SM |
MFPK-16M |
MFPK-16SHLK |
MFPK-16SHLM |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Color | Compatible Pipe Diameter | Conforming knockout diameter (mm) | Nominal of Thread | Length (mm) | Color | Type | Standard | Nominal conduit pipe size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 180.39 | 10 Piece(s) | 6 Day(s) | Black | Machine FLEX 12 | 22 | G1/2 | 51.5 | Black | Waterproof type, 90° bend | - | 16 | ||
฿ 180.39 | 10 Piece(s) | 6 Day(s) | Milky White | Machine FLEX 12 | 22 | G1/2 | 51.5 | Milky white | Waterproof type, 90° bend | - | 16 | ||
฿ 139.74 | 10 Piece(s) | 6 Day(s) | Milky White | Machine FLEX 12 | 22 | G1/2 | 44 | Milky white | Waterproof type, straight | - | 16 | ||
฿ 147.42 | 10 Piece(s) | 6 Day(s) | Milky White | Machine FLEX 16 | 27 | G3/4 | 47 | Milky white | Waterproof type, straight | - | 22 (25) | ||
฿ 233.03 | 10 Piece(s) | 6 Day(s) | Black | Machine FLEX 16 | 22 | G1/2 | 54.8 | Black | Waterproof type, 45° bend | - | 16 | ||
฿ 233.03 | 10 Piece(s) | 6 Day(s) | Milky White | Machine FLEX 16 | 22 | G1/2 | 54.8 | Milky white | Waterproof type, 45° bend | - | 16 |
How can we improve?
How can we improve?