(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Mirai Industry resin pipe options Combination Coupling waterproof type MIRAFLEX MF ⇔ VE pipe
Material | Resin | Type | Waterproof type |
---|
Please check the type/dimensions/specifications of the part FPVE-14F in the Combination Coupling Waterproof Type MIRAFLEX SS MF ⇔ VE Pipe series.
Part Number |
---|
FPVE-16F |
FPVE-16FH |
FPVE-16FK |
FPVE-16FM |
FPVE-22F |
FPVE-22FH |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Color | Compatible Pipe Diameter | Length (mm) | Color |
---|---|---|---|---|---|---|---|---|
฿ 193.94 | 10 Piece(s) | 6 Day(s) | Beige | VE 16 ⇔ MIRAFLEX MF 16 | 82 | Beige | ||
฿ 193.94 | 10 Piece(s) | 6 Day(s) | Grey | VE 16 ⇔ MIRAFLEX MF 16 | 98 | Gray | ||
฿ 193.94 | 10 Piece(s) | 6 Day(s) | Black | VE 16 ⇔ MIRAFLEX MF 16 | 98 | Black | ||
฿ 193.94 | 10 Piece(s) | 6 Day(s) | Milky White | VE 16 ⇔ MIRAFLEX MF 16 | 98 | Milky white | ||
฿ 242.03 | 10 Piece(s) | 6 Day(s) | Beige | VE 22 ⇔ MIRAFLEX MF 22 | 98 | Beige | ||
฿ 242.03 | 10 Piece(s) | 6 Day(s) | Grey | VE 22 ⇔ MIRAFLEX MF 22 | 116 | Gray |
How can we improve?
How can we improve?