(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Mirai Industry resin pipe options Combination Coupling G type CD pipe ⇔ PF pipe
Color | Beige | Type | G |
---|
Please check the type/dimensions/specifications of the part CDMFS-14G in the Combination Coupling G Type CD Pipe ⇔ PF Pipe series.
Part Number |
---|
CDMFS-16G |
CDMFS-22G |
CDMFS-28G |
CDMFS-36G |
CDMFS-42G |
CDMFS-54G |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Material | Compatible Pipe Diameter | Length (mm) | Standard |
---|---|---|---|---|---|---|---|---|
฿ 49.15 | 10 Piece(s) | 6 Day(s) | Flame-Retardant ABS | CD pipe 16 ⇔ PF pipe 16 (except MF) | 60.5 | JIS C8412, PSE | ||
฿ 58.29 | 10 Piece(s) | 6 Day(s) | Flame-Retardant ABS | CD pipe 22 ⇔ PF pipe 22 (except MF) | 76 | JIS C8412, PSE | ||
฿ 102.97 | 10 Piece(s) | 6 Day(s) | Flame-Retardant ABS | CD pipe 28 ⇔ PF pipe 28 (except MF) | 95 | JIS C8412, PSE | ||
฿ 159.48 | 2 Piece(s) | 6 Day(s) | Flame-Retardant ABS | CD pipe 36 ⇔ PF pipe 36 (except MF) | 113 | JIS C8412, PSE | ||
฿ 253.55 | 1 Piece(s) | 6 Day(s) | Resin | CD pipe 42 ⇔ PF pipe 42 (except MF) | 126.5 | JIS C8412, PSE | ||
฿ 282.58 | 1 Piece(s) | 6 Day(s) | Resin | CD pipe 54 ⇔ PF pipe 54 | 158 | PSE |
How can we improve?
How can we improve?