1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

VE Saddle With Base

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • VE Saddle With Base
  • VE Saddle With Base
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 32.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· VE pipes can be secured in place without touching the wall surface.
· The height of the saddle with base is adjustable by layering spacers.

Part Number
SVE-14
SVE-14J
SVE-14LB
SVE-14M
SVE-14T
SVE-16
SVE-16J
SVE-16K
SVE-16LB
SVE-16M
SVE-16T
SVE-22
SVE-22J
SVE-22K
SVE-22LB
SVE-22M
SVE-22T
SVE-28
SVE-28J
SVE-28K
SVE-28LB
SVE-28M
SVE-28T
SVE-36
SVE-36J
SVE-36K
SVE-36LB
SVE-36M
SVE-36T
SVE-42
SVE-42J
SVE-42K
SVE-42LB
SVE-42M
SVE-42T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Compatible Pipe Diameter Length
(mm)
Color Width
(mm)
Accessories

฿ 64.84

PROTECTIVE TUBE OPTION 50 Piece(s) 6 Day(s) GreyVE1430Gray20Spacer (5 mm)

฿ 43.31

PROTECTIVE TUBE OPTION 50 Piece(s) 6 Day(s) BeigeVE1430Beige20Spacer (5 mm)

฿ 54.17

PROTECTIVE TUBE OPTION 10 Piece(s) 6 Day(s) Light BrownVE1430Light brown20With spacer (5 mm)

฿ 43.31

PROTECTIVE TUBE OPTION 50 Piece(s) 6 Day(s) Milky WhiteVE1430Milky white20Spacer (5 mm)

฿ 54.17

PROTECTIVE TUBE OPTION 10 Piece(s) 6 Day(s) ChocolateVE1430Chocolate20With spacer (5 mm)

฿ 81.29

PROTECTIVE TUBE OPTION 50 Piece(s) 6 Day(s) GreyVE1635Gray20Spacer (5 mm)

฿ 81.29

PROTECTIVE TUBE OPTION 50 Piece(s) 6 Day(s) BeigeVE1635Beige20Spacer (5 mm)

฿ 142.26

PROTECTIVE TUBE OPTION 10 Piece(s) 6 Day(s) BlackVE1635Black20With spacer (5 mm)

฿ 142.26

PROTECTIVE TUBE OPTION 10 Piece(s) 6 Day(s) Light BrownVE1635Light brown20With spacer (5 mm)

฿ 32.90

MRI Paul band 50 Piece(s) 6 Day(s) Milky WhiteVE1635Milky white20Spacer (5 mm)

฿ 142.26

PROTECTIVE TUBE OPTION 10 Piece(s) 6 Day(s) ChocolateVE1635Chocolate20With spacer (5 mm)

฿ 107.42

PROTECTIVE TUBE OPTION 50 Piece(s) 6 Day(s) GreyVE2240Gray20Spacer (5 mm)

฿ 107.42

PROTECTIVE TUBE OPTION 50 Piece(s) 6 Day(s) BeigeVE2240Beige20Spacer (5 mm)

฿ 187.06

PROTECTIVE TUBE OPTION 10 Piece(s) 6 Day(s) BlackVE2240Black20With spacer (5 mm)

฿ 187.06

PROTECTIVE TUBE OPTION 10 Piece(s) 6 Day(s) Light BrownVE2240Light brown20With spacer (5 mm)

฿ 45.48

MRI Paul band 50 Piece(s) 6 Day(s) Milky WhiteVE2240Milky white20Spacer (5 mm)

฿ 187.06

PROTECTIVE TUBE OPTION 10 Piece(s) 6 Day(s) ChocolateVE2240Chocolate20With spacer (5 mm)

฿ 99.65

PROTECTIVE TUBE OPTION 20 Piece(s) 6 Day(s) GreyVE2850Gray20Spacer (5 mm)

฿ 99.65

PROTECTIVE TUBE OPTION 20 Piece(s) 6 Day(s) BeigeVE2850Beige20Spacer (5 mm)

฿ 126.19

PROTECTIVE TUBE OPTION 20 Piece(s) 6 Day(s) BlackVE2850Black20With spacer (5 mm)

฿ 126.19

PROTECTIVE TUBE OPTION 20 Piece(s) 6 Day(s) Light BrownVE2850Light brown20With spacer (5 mm)

฿ 99.65

PROTECTIVE TUBE OPTION 20 Piece(s) 6 Day(s) Milky WhiteVE2850Milky white20Spacer (5 mm)

฿ 126.19

PROTECTIVE TUBE OPTION 20 Piece(s) 6 Day(s) ChocolateVE2850Chocolate20With spacer (5 mm)

฿ 126.93

PROTECTIVE TUBE OPTION 20 Piece(s) 6 Day(s) GreyVE3660Gray22Spacer (5 mm)

฿ 126.93

PROTECTIVE TUBE OPTION 20 Piece(s) 6 Day(s) BeigeVE3660Beige22Spacer (5 mm)

฿ 164.92

PROTECTIVE TUBE OPTION 20 Piece(s) 6 Day(s) BlackVE3660Black22With spacer (5 mm)

฿ 164.92

PROTECTIVE TUBE OPTION 20 Piece(s) 6 Day(s) Light BrownVE3660Light brown22With spacer (5 mm)

฿ 126.93

PROTECTIVE TUBE OPTION 20 Piece(s) 6 Day(s) Milky WhiteVE3660Milky white22Spacer (5 mm)

฿ 164.92

PROTECTIVE TUBE OPTION 20 Piece(s) 6 Day(s) ChocolateVE3660Chocolate22With spacer (5 mm)

฿ 179.72

PROTECTIVE TUBE OPTION 20 Piece(s) 6 Day(s) GreyVE4270Gray25Spacer (5 mm)

฿ 179.72

PROTECTIVE TUBE OPTION 20 Piece(s) 6 Day(s) BeigeVE4270Beige25Spacer (5 mm)

฿ 227.96

PROTECTIVE TUBE OPTION 20 Piece(s) 6 Day(s) BlackVE4270Black25With spacer (5 mm)

฿ 227.96

PROTECTIVE TUBE OPTION 20 Piece(s) 6 Day(s) Light BrownVE4270Light brown25With spacer (5 mm)

฿ 179.72

PROTECTIVE TUBE OPTION 20 Piece(s) 6 Day(s) Milky WhiteVE4270Milky white25Spacer (5 mm)

฿ 227.96

PROTECTIVE TUBE OPTION 20 Piece(s) 6 Day(s) ChocolateVE4270Chocolate25With spacer (5 mm)

Loading...

  1. 1

Basic Information

Material Resin Properties High weather resistance