(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Used for protecting the cable at the cable draw-out hole when a VE pipe is installed on a wall.
Material | Resin | Properties | High weather resistance |
---|
Please check the type/dimensions/specifications of the part VEND-22 in the VE Pipe Cover End series.
Part Number |
---|
VEND-16 |
VEND-16J |
VEND-16M |
VEND-22J |
VEND-22M |
VEND-28 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Color | Compatible Pipe Diameter | Color | Vertical (mm) |
---|---|---|---|---|---|---|---|---|
฿ 59.00 | 10 Piece(s) | 6 Day(s) | Grey | VE16 | Gray | 60 | ||
฿ 59.00 | 10 Piece(s) | 6 Day(s) | Beige | VE16 | Beige | 60 | ||
฿ 44.98 | 10 Piece(s) | 6 Day(s) | Milky White | VE16 | Milky white | 60 | ||
฿ 70.56 | 10 Piece(s) | 6 Day(s) | Beige | VE22 | Beige | 70 | ||
฿ 70.56 | 10 Piece(s) | 6 Day(s) | Milky White | VE22 | Milky white | 70 | ||
฿ 100.15 | 10 Piece(s) | 6 Day(s) | Grey | VE28 | Gray | 90 |
How can we improve?
How can we improve?