1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

PF Pipe Double-Saddle For Machine FLEX (SF-70M)

PROTECTIVE TUBE OPTION

PF Pipe Double-Saddle For Machine FLEX (SF-70M)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Bell mouth for PF single-layer corrugated pipe made of self-extinguishing resin. Suitable for preventing external damage when pulling cables in and finishing the external appearance.

Part Number
SF-70M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Color

฿ 186.19

PROTECTIVE TUBE OPTION 10 Piece(s) 6 Day(s) Milky WhiteMilky white

Loading...

  1. 1

Basic Information

Material Resin Compatible Pipe Diameter Machine FLEX 70 Length(mm) 163

Please check the type/dimensions/specifications of the part SF-70M in the PF Pipe Double-Saddle For Machine FLEX series.

Products with similar specification

Part Number
SF-70K
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipColor Color

฿ 186.19

10 Piece(s) 6 Day(s) BlackBlack