1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Different Diameter Socket For J Pipes

CONCRETE CUTTERS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Different Diameter Socket For J Pipes
  • Different Diameter Socket For J Pipes
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 107.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Used for connecting pipes with different diameters. *Use a coupling (PVF) and the different diameter adapter (MV-□D) to connect pipes larger than size 36.

Part Number
VEI-2216
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 107.05

CONCRETE CUTTERS 10 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Color Beige Material Resin Compatible Pipe Diameter VE pipe (22 ⇔ 16)
Length(mm) 74 Color Beige Properties High weather resistance