1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GP Adapter G Type With Screw Thread, Single-Action Type (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 165.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Single-action type adapter for threaded GP. Suitable for mutual connection work between a PF conduit and a thick wall steel conduit (threaded).

 
Part Number
FPGP-16Y
FPGP-22Y
FPGP-28Y
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCompatible Pipe Diameter Length
(mm)

฿ 165.04

PROTECTIVE TUBE OPTION 10 Piece(s) 6 Day(s) PF pipe 16 ⇔ thick steel 1671

฿ 234.96

PROTECTIVE TUBE OPTION 10 Piece(s) 6 Day(s) PF pipe 22 ⇔ thick steel 2284.5

฿ 330.33

PROTECTIVE TUBE OPTION 10 Piece(s) 6 Day(s) PF pipe 28 ⇔ thick steel 28101

Loading...

  1. 1

Basic Information

Color Beige Material Resin Type Single-action type
Note With screw thread Standard PSE (Connector coupling)