1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CP Adapter, Single-Action Type (FPCP-16Y)

PROTECTIVE TUBE OPTION

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Used for interconnecting a PF pipe and a thin steel conduit pipe (with/without screw).

 
Part Number
FPCP-16Y
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCompatible Pipe Diameter Length
(mm)

฿ 251.48

PROTECTIVE TUBE OPTION 10 Piece(s) 6 Day(s) PF pipe 16 ⇔ thin steel 1965

Loading...

  1. 1

Basic Information

Color Beige Material Resin Type Single-action
Standard PSE (Connector)

Please check the type/dimensions/specifications of the part FPCP-16Y in the CP Adapter, Single-Action Type series.

Products with similar specification

Part Number
FPCP-22Y
FPCP-28Y
FPCP-36Y
FPCP-42Y
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCompatible Pipe Diameter Length
(mm)

฿ 309.77

10 Piece(s) 6 Day(s) PF pipe 22 ⇔ thin steel 2578

฿ 202.45

10 Piece(s) 6 Day(s) PF pipe 28 ⇔ thin steel 3189.5

฿ 456.39

1 Piece(s) 6 Day(s) PF pipe 36 ⇔ thin steel 39105.5

฿ 627.10

1 Piece(s) 6 Day(s) PF pipe 42 ⇔ thin steel 51126