1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cable Gland SCBR Series, Metal SC Lock

Cable Gland SCBR Series, Metal SC Lock
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 191.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· High-strength, high-rigidity metal casing (brass, nickel-plated casing)
· Highly waterproof: IP protection grade IP68 (1 atmospheric pressure × 8 hours), IP69K (except G11238 and G20044)
· Environment resistance performance: No abnormalities in the accelerated weathering testing and salt-water spray testing

 
Part Number
SCBR-G01212
SCBR-G01214
SCBR-G01405
SCBR-G10025
SCBR-G20044
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter Of Cable Used Conforming cable external shape (minimum)
(mm)
Conforming cable external shape (maximum)
(mm)
Screw

฿ 323.72

METAL CABLE GROUND 1 Piece(s) 6 Day(s) Φ6~12ø6ø12G1/2

฿ 356.16

METAL CABLE GROUND 1 Piece(s) 6 Day(s) Φ10~14ø10ø14G1/2

฿ 191.07

METAL CABLE GROUND 20 Piece(s) 6 Day(s) Φ2~5ø2ø5G1/4

฿ 726.07

METAL CABLE GROUND 10 Piece(s) 6 Day(s) Φ18~25ø18ø25G1

฿ 3,102.46

METAL CABLE GROUND 6 Piece(s) 6 Day(s) Φ37~44ø37ø44G2

Loading...

  1. 1

Basic Information

Shape Integrated Type Screw Standard G (PF) Thread Material Metal
Protection Function (Environmental Resistance) Waterproof Representative Standard UL / ROHS Operating Temperature Range(°C) -40 to +105
Main Body Material Brass / nickel plated