(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A key-type selector switch that used a guard lock to prevent accidental mode changes.
■ Features
· Selector Switch for secure equipment activation during maintenance.
· The key operation unit guard lock makes it possible to prevent incorrect operation.
· The key has the same shape as the following keys:
The key for the Safety Key Selector Switch A22TK
The trapped key of the Guard Lock Safety Door Switch D4JL.
The lockout key of the Slide Key Unit D4SL-NSK10-LK.
Type | Key type selector switch | Shape | Round shape | Mounting Hole | Ø22 |
---|---|---|---|---|---|
Illumination | NA | With key | Available | Notch number | 2 |
Suspend/Return | Suspend | Terminal shape | Screw terminal | Protection function (environmentally resistant) | Available |
Representative Standard | CE / UL / CUL / TUV / CCC / CSA | Dimension vertical(mm) | 127.1 | Dimension width(mm) | 89 |
Protective structure details | IP65 | Suspend/ return position details | Every-position stop | Key Release Position | Left |
NC Contact, Closed-Key Position | Left | Locked Position | Left |
Please check the type/dimensions/specifications of the part A22LK-2RLB-22-K01-SJ in the Guard Lock / Safety / Key Selector Switch A22LK series.
How can we improve?
How can we improve?