Temperature Alarm K8DT-TH

Caution
Product Description
Value Design for Panel compatible product that enhances the value of the control panel.
Equipped with an ideal self-holding function to prevent the heater from overheating, contributing to the safe operation of the device.
[Features]
·Temperature setting with ultra-simple rotary DIP switch
·Digital setting is possible from 0 to 999 degrees Celsius in 1 degree increments using a single unit (Type K8DT-TH1□□) (Digital setting is available for type K8DT-TH2□□ from 0 to 1,800 degrees Celsius in 10 degrees increments)
·Thermocouple and platinum resistance temperature detector (RTD) can be connected
·Push-in Plus terminal that is effective in reducing wiring labor-hours. The use of cage clamps enables wiring with bare stranded wires
·Double insertion hole for crossover wiring (Compatible with all terminals)
·Transistor output type with excellent contact reliability is added