(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A Value Design for Panel product that increases the value of your control panels.
Protect motors and other equipment from unstable voltages in the power supply system. Protect motors and other equipment by detecting overvoltages, undervoltages, phase sequence, and phase loss for 3-phase power supplies
Part Number |
---|
K8DT-PM1CN |
K8DT-PM2CN |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Rated Voltage |
---|---|---|---|---|---|---|---|
฿ 5,047.00 ฿ 3,677.24 | MONITORINGRELAY | 1 Piece(s) | 50 Day(s) | 10 | 3-phase 3-wire: 200, 220, 230, 240 V AC | ||
฿ 5,090.00 ฿ 3,709.08 | MONITORINGRELAY | 1 Piece(s) | 50 Day(s) | 10 | 3-phase 3-wire: 380, 400, 415, 480 V AC |
Loading...
Application | For Over-Current / Phase Loss / Phase Reversal / Under-Current Detection | Latch function | NA | Terminal shape | Push-In Plus Terminal |
---|---|---|---|---|---|
Representative Standard | CE / UL / CCC | Dimension height(mm) | 100 | Dimension width(mm) | 17.5 |
Dimension depth(mm) | 90 | Type | 3-Phase Voltage And Phase-Sequence Phase-Loss Relay | AC rated load | 250 V AC / 5 A |
DC rated load | 30 V DC / 5 A | Output Format | Relay (1c) |
How can we improve?
How can we improve?