(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
"Value Design for Panel" supported product that increases control panel value.
Power OFF-delay timers allow you to set two time ranges with each timer, from 0.1 to 12 seconds for the S Series and from 1.0 to 120 seconds for the L Series.
■ Features
· Introducing the advanced H3DT timer, based on a new concept.
It has been 80 years since the production of OMRON's first product, an X-ray timer.
Provides more value to the customer, taking control panels to a new level.
· The top class in industry*1 for low power consumption
Power consumption is low, which reduces the DC power supply load for the entire control panel.
· Push-in Plus terminal blocks for easy wiring.
Just insert wires, no tools required.
Use Push-In Plus terminal blocks to reduce the time and work involved in wiring.
· Certified for safety standards of major countries.
The Timers help to reduce the work involved in control panel design
with certifications and compliance for various standards, including UL Listing.
*1. According to OMRON investigation in November 2015
Part Number |
---|
H3DT-HBL AC/DC24-48 |
H3DT-HBS AC/DC24-48 |
H3DT-HCL AC100-120V |
H3DT-HCS AC100-120V |
H3DT-HDL AC200-240V |
H3DT-HDS AC200-240V |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Time specifications (s) | Power Supply Voltage | Rated power supply voltage (V) |
---|---|---|---|---|---|---|---|---|
฿ 4,476.00 ฿ 3,261.21 | TIMER | 1 Piece(s) | 30 Day(s) | 1 to 12 / 10 to 120 | AC/DC | 24 to 48 V AC/DC | ||
฿ 4,476.00 ฿ 3,261.21 | TIMER | 1 Piece(s) | 30 Day(s) | 0.1 to 1.2 / 1 to 12 | AC/DC | 24 to 48 V AC/DC | ||
฿ 4,476.00 ฿ 3,261.21 | TIMER | 1 Piece(s) | 30 Day(s) | 1 to 12 / 10 to 120 | AC-dedicated | 100 to 120 V AC | ||
฿ 4,476.00 ฿ 3,261.21 | TIMER | 1 Piece(s) | 30 Day(s) | 0.1 to 1.2 / 1 to 12 | AC-dedicated | 100 to 120 V AC | ||
฿ 4,327.00 ฿ 3,153.08 | TIMER | 1 Piece(s) | 30 Day(s) | 1 to 12 / 10 to 120 | AC-dedicated | 200 to 240 V AC | ||
฿ 4,476.00 ฿ 3,261.21 | TIMER | 1 Piece(s) | 30 Day(s) | 0.1 to 1.2 / 1 to 12 | AC-dedicated | 200 to 240 V AC |
Loading...
Type | Power Supply Off Delay Timer | Display method | LED lighting on/lighting off | Mounting Method | DIN rail mount |
---|---|---|---|---|---|
Output Method | Relay | Representative Standard | CE / UL / CCC / CSA | Dimension vertical(mm) | 100 |
Dimension width(mm) | 17.5 | Dimension depth(mm) | 90 | Time ranges = N | 2 |
Contact Configuration | 1c | Terminal shape | Push-in Plus terminal |
How can we improve?
How can we improve?