UBC Connector

Brand :
JST(JSTMFG)

Caution

    Product Description

    [Features]
    ・ USB Type-C compliant interface connector
    ・ High speed transmission up to 10 Gbps and power supply up to 100 W are possible
    ・ Reversible structure that can be inserted and removed without worrying about the front and back direction of the plug
    ・ Rating: 1.25 A / Pin Vbus, GND, CC1, CC2, 0.25 A / Pin other poles, 20 V

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat