1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Solid-State Timer H3Y-□-B

Solid-State Timer H3Y-□-B
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 1,845.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

"Value Design for Panel" supported product that increases control panel value. Miniature timer for sequence control.

■ Features
· UL-listed when used together with Push-In Plus terminal block sockets.
 *Also conforms to CSA, CE Mark, CCC and LR.
· Black with power supply terminals on top and output terminals on the bottom.
· Time can easily be set using the large dial or a cross-head/straight slot screwdriver.
· Semi-multi power supply voltages.
 *When used together with Push-in Plus terminal block sockets (Type PYF-□-PU-L).

 
Part Number
H3Y-2-B AC100-120 0.5SSALE
H3Y-2-B AC100-120 1SSALE
H3Y-2-B AC100-120 3MSALE
H3Y-2-B AC100-120 5MSALE
H3Y-2-B AC100-120 5SSALE
H3Y-2-B AC100-120 10MSALE
H3Y-2-B AC100-120 10SSALE
H3Y-2-B AC100-120 30MSALE
H3Y-2-B AC100-120 30SSALE
H3Y-2-B AC100-120 60MSALE
H3Y-2-B AC100-120 60SSALE
H3Y-2-B AC100-120 120SSALE
H3Y-2-B AC200-230 0.5SSALE
H3Y-2-B AC200-230 1SSALE
H3Y-2-B AC200-230 3MSALE
H3Y-2-B AC200-230 5MSALE
H3Y-2-B AC200-230 5SSALE
H3Y-2-B AC200-230 10MSALE
H3Y-2-B AC200-230 10SSALE
H3Y-2-B AC200-230 30MSALE
H3Y-2-B AC200-230 30SSALE
H3Y-2-B AC200-230 60MSALE
H3Y-2-B AC200-230 60SSALE
H3Y-2-B AC200-230 120SSALE
H3Y-2-B DC24 60SSALE
H3Y-4-B AC100-120 0.5SSALE
H3Y-4-B AC100-120 1SSALE
H3Y-4-B AC100-120 3HSALE
H3Y-4-B AC100-120 3MSALE
H3Y-4-B AC100-120 5MSALE
H3Y-4-B AC100-120 5SSALE
H3Y-4-B AC100-120 10MSALE
H3Y-4-B AC100-120 10SSALE
H3Y-4-B AC100-120 30MSALE
H3Y-4-B AC100-120 30SSALE
H3Y-4-B AC100-120 60MSALE
H3Y-4-B AC100-120 60SSALE
H3Y-4-B AC100-120 120SSALE
H3Y-4-B AC200-230 1SSALE
H3Y-4-B AC200-230 3MSALE
H3Y-4-B AC200-230 5MSALE
H3Y-4-B AC200-230 5SSALE
H3Y-4-B AC200-230 10MSALE
H3Y-4-B AC200-230 10SSALE
H3Y-4-B AC200-230 30MSALE
H3Y-4-B AC200-230 30SSALE
H3Y-4-B AC200-230 60MSALE
H3Y-4-B AC200-230 60SSALE
H3Y-4-B AC200-230 120SSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTime specifications
(s)
Rated power supply voltage
(V)
Contact Configuration

฿ 1,845.00

฿ 1,344.08

TIMER 1 Piece(s) 30 Day(s) 100.04 s to 0.05 s100 to 120 V AC2c

฿ 1,925.00

฿ 1,402.94

TIMER 1 Piece(s) 30 Day(s) 100.1 s to 1.0 s100 to 120 V AC2c

฿ 1,845.00

฿ 1,344.08

TIMER 1 Piece(s) 30 Day(s) 100.1 min to 3 min100 to 120 V AC2c

฿ 1,845.00

฿ 1,344.08

TIMER 1 Piece(s) 30 Day(s) 100.2 min to 5 min100 to 120 V AC2c

฿ 1,925.00

฿ 1,402.94

TIMER 1 Piece(s) 30 Day(s) 100.2 s to 5.0 s100 to 120 V AC2c

฿ 1,845.00

฿ 1,344.08

TIMER 1 Piece(s) 30 Day(s) 100.5 min to 10 min100 to 120 V AC2c

฿ 1,925.00

฿ 1,402.94

TIMER 1 Piece(s) 30 Day(s) 100.5 s to 10 s100 to 120 V AC2c

฿ 1,845.00

฿ 1,344.08

TIMER 1 Piece(s) 30 Day(s) 101.0 min to 30 min100 to 120 V AC2c

฿ 1,925.00

฿ 1,402.94

TIMER 1 Piece(s) 30 Day(s) 101.0 s to 30 s100 to 120 V AC2c

฿ 1,845.00

฿ 1,344.08

TIMER 1 Piece(s) 30 Day(s) 102.0 min to 60 min100 to 120 V AC2c

฿ 1,925.00

฿ 1,402.94

TIMER 1 Piece(s) 30 Day(s) 102.0 s to 60 s100 to 120 V AC2c

฿ 1,845.00

฿ 1,344.08

TIMER 1 Piece(s) 30 Day(s) 105.0 s to 120 s100 to 120 V AC2c

฿ 1,845.00

฿ 1,344.08

TIMER 1 Piece(s) 30 Day(s) -0.04 s to 0.05 s200 to 230 V AC2c

฿ 1,925.00

฿ 1,402.94

TIMER 1 Piece(s) 30 Day(s) 100.1 s to 1.0 s200 to 230 V AC2c

฿ 1,845.00

฿ 1,344.08

TIMER 1 Piece(s) 30 Day(s) 100.1 min to 3 min200 to 230 V AC2c

฿ 1,845.00

฿ 1,344.08

TIMER 1 Piece(s) 30 Day(s) 100.2 min to 5 min200 to 230 V AC2c

฿ 1,925.00

฿ 1,402.94

TIMER 1 Piece(s) 30 Day(s) 100.2 s to 5.0 s200 to 230 V AC2c

฿ 1,845.00

฿ 1,344.08

TIMER 1 Piece(s) 30 Day(s) 100.5 min to 10 min200 to 230 V AC2c

฿ 1,925.00

฿ 1,402.94

TIMER 1 Piece(s) 30 Day(s) 100.5 s to 10 s200 to 230 V AC2c

฿ 1,845.00

฿ 1,344.08

TIMER 1 Piece(s) 30 Day(s) 101.0 min to 30 min200 to 230 V AC2c

฿ 1,925.00

฿ 1,402.94

TIMER 1 Piece(s) 30 Day(s) 101.0 s to 30 s200 to 230 V AC2c

฿ 1,845.00

฿ 1,344.08

TIMER 1 Piece(s) 30 Day(s) 102.0 min to 60 min200 to 230 V AC2c

฿ 1,925.00

฿ 1,402.94

TIMER 1 Piece(s) 30 Day(s) 102.0 s to 60 s200 to 230 V AC2c

฿ 1,925.00

฿ 1,402.94

TIMER 1 Piece(s) 30 Day(s) 105.0 s to 120 s200 to 230 V AC2c

฿ 1,851.00

฿ 1,349.01

TIMER 1 Piece(s) 30 Day(s) ----

฿ 2,080.00

฿ 1,515.90

TIMER 10 Piece(s) 30 Day(s) 100.04 s to 0.05 s100 to 120 V AC4c

฿ 2,080.00

฿ 1,515.90

TIMER 1 Piece(s) 30 Day(s) 100.1 s to 1.0 s100 to 120 V AC4c

฿ 2,080.00

฿ 1,515.90

TIMER 10 Piece(s) 30 Day(s) 100.1 h to 3 h100 to 120 V AC4c

฿ 2,080.00

฿ 1,515.90

TIMER 10 Piece(s) 30 Day(s) 100.1 min to 3 min100 to 120 V AC4c

฿ 2,080.00

฿ 1,515.90

TIMER 10 Piece(s) 30 Day(s) 100.2 min to 5 min100 to 120 V AC4c

฿ 2,080.00

฿ 1,515.90

TIMER 1 Piece(s) 30 Day(s) 100.2 s to 5.0 s100 to 120 V AC4c

฿ 2,080.00

฿ 1,515.90

TIMER 10 Piece(s) 30 Day(s) 100.5 min to 10 min100 to 120 V AC4c

฿ 2,080.00

฿ 1,515.90

TIMER 1 Piece(s) 30 Day(s) 100.5 s to 10 s100 to 120 V AC4c

฿ 2,080.00

฿ 1,515.90

TIMER 10 Piece(s) 30 Day(s) 101.0 min to 30 min100 to 120 V AC4c

฿ 2,080.00

฿ 1,515.90

TIMER 1 Piece(s) 30 Day(s) 101.0 s to 30 s100 to 120 V AC4c

฿ 2,080.00

฿ 1,515.90

TIMER 10 Piece(s) 30 Day(s) 102.0 min to 60 min100 to 120 V AC4c

฿ 2,080.00

฿ 1,515.90

TIMER 1 Piece(s) 30 Day(s) 102.0 s to 60 s100 to 120 V AC4c

฿ 2,080.00

฿ 1,515.90

TIMER 10 Piece(s) 30 Day(s) 105.0 s to 120 s100 to 120 V AC4c

฿ 2,020.00

฿ 1,470.96

TIMER 1 Piece(s) 30 Day(s) 100.1 s to 1.0 s200 to 230 V AC4c

฿ 2,080.00

฿ 1,515.90

TIMER 10 Piece(s) 30 Day(s) 100.1 min to 3 min200 to 230 V AC4c

฿ 2,080.00

฿ 1,515.90

TIMER 10 Piece(s) 30 Day(s) 100.2 min to 5 min200 to 230 V AC4c

฿ 2,080.00

฿ 1,515.90

TIMER 1 Piece(s) 30 Day(s) 100.2 s to 5.0 s200 to 230 V AC4c

฿ 2,080.00

฿ 1,515.90

TIMER 10 Piece(s) 30 Day(s) 100.5 min to 10 min200 to 230 V AC4c

฿ 2,080.00

฿ 1,515.90

TIMER 1 Piece(s) 30 Day(s) 100.5 s to 10 s200 to 230 V AC4c

฿ 2,080.00

฿ 1,515.90

TIMER 10 Piece(s) 30 Day(s) 101.0 min to 30 min200 to 230 V AC4c

฿ 2,080.00

฿ 1,515.90

TIMER 1 Piece(s) 30 Day(s) 101.0 s to 30 s200 to 230 V AC4c

฿ 2,080.00

฿ 1,515.90

TIMER 10 Piece(s) 30 Day(s) 102.0 min to 60 min200 to 230 V AC4c

฿ 2,020.00

฿ 1,470.96

TIMER 1 Piece(s) 30 Day(s) 102.0 s to 60 s200 to 230 V AC4c

฿ 2,080.00

฿ 1,515.90

TIMER 10 Piece(s) 30 Day(s) 105.0 s to 120 s200 to 230 V AC4c

Loading...

  1. 1

Basic Information

Type Timer Display method Analog Mounting Method Plug-in socket
Power Supply Voltage AC-dedicated Output Method Relay Representative Standard CE / UL / CCC / CSA
Dimension vertical(mm) 28 Dimension width(mm) 21.5 Dimension depth(mm) 56.6
Time ranges = N 1 range Terminal shape Plug-in terminal Front cover color Black