(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Distributed safety terminals that reduce wiring
■ Features
· Lineup includes 4 models to accommodate various I/O types and number of I/O points
· Monitor the safety system from Standard Controllers across the network
· ISO 13849-1 (PLe), and IEC 61508 SIL3 certification
· The DST1-XD0808SL-1 also supports logic operation functions for high-speed processing in applications requiring partial stopping of the safety system
DST1-ID12SL-1
DST1-MD16SL-1
Y9S-10C1B-04B: terminal block
DST1-MRD08SL-1
Part Number |
---|
Y9S-10C1B-04B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 2,983.00 ฿ 2,557.03 | SAFETYTERMINAL | 1 Piece(s) | 50 Day(s) |
Loading...
Type | Other | Control Type Network Varieties | DeviceNet | Connection Terminal | Terminal Block |
---|---|---|---|---|---|
Mounting Method | DIN mount | Product name | Spring terminal block | Number of Terminals(Point) | 10 |
Note | Applicable units: DST1-ID12SL-1, DST1-MD16SL-1, DST1-XD0808SL-1, DST1-MRD08SL-1 |
Please check the type/dimensions/specifications of the part Y9S-10C1B-04B in the Safety I/O Terminal DST1 Series series.
How can we improve?
How can we improve?