(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Adds a Safety CPU Unit and Safety I/O Unit to an EtherCAT coupler to enable unified safety control
■ Features
· EN ISO 13849-1 (PLe / Safety Category 4), IEC 61508 (SIL3) certified
· Incorporating the Safety over EtherCAT (FSoE)* protocol enables both standard control and safety control on the same EtherCAT
· There are 2 types of Safety Input Unit: a 4-point type and an 8-point type, and 2 types of Safety Output Unit, a 2-point type and a 4-point type
· Safety units can be freely combined and placed with standard units
*The open protocol Safety over EtherCAT (abbreviated as FSoE; "FailSafe over EtherCAT") defines a
safety-related communication layer for EtherCAT.
Complies with the requirements of IEC 61508 (SIL3), enabling communication of safety data and standard data on the same communication system without
communication speed or cycle time restrictions.
Number Of Inputs | 8 | Input Format | PNP | Rated Input Voltage(V) | DC24 |
---|---|---|---|---|---|
Number of Outputs | 2 (test) | Protection function | Other | Connection Terminal | Screwless Clamp Terminal |
Representative Standard | CE / UL / CUL / TUV | Current Consumption(A) | 0.02 | Name | Safety Input Unit |
I/O Refresh Method | Free-run |
Please check the type/dimensions/specifications of the part NX-SID800 in the NX Series Safety I/O Unit NX-SI / SO series.
How can we improve?
How can we improve?