Slim I/O Relay G2RV-SR

Caution
Product Description
A Value Design for Panel product that increases the value of your control panels
Global standard size, low profile slim I/O relay with width 6.2 mm
■ Features
· Realizes about 25% lower profile than conventional products, contributing to further miniaturization of the control panel.
· Realizes switching ability with one pole 6 A slim shape
· Micro load products for one pole 50 mA using gold-plated contacts for micro load switching also available.
· Since G2RV is a transparent case, confirming the state of the contact with the naked eye is possible,
and easy to confirm abnormality on-site (installed location).
· Screw terminal is also stocked to meet screw type needs.
· Mounted relay uses plug-in terminals that are difficult to bend when exchanging.
