NX Series Position Interface Pulse Output Unit NX-PG0□□□

Brand :
OMRON

Caution

    Product Description

    Positioning control with pulse outputs to command stepper motor drives and other pulse input motor drives

    ■ Features
    · The MC Function Module of the NJ/NX/NY5 Controller allows you to
    connect with as many axes as the NJ/NX/NY5 Controller can control
    · High-speed remote I/O control with communications cycle as fast as 125 μs*1
    · Multiple stepping motors and servo motors can be operated in synchronization by
    using synchronous I/O refreshing or task period prioritized refreshing*2
    · Latching (2 external latch inputs)
    · Open collector pulse outputs up to 500 kHz
    or line driver pulse outputs up to 4 MHz
    · Line driver output models with 2 or 4 channels

    *1 When using the NX-EC01□□ together with the NX701-□□□□ and NX-ECC203.
    * *2 Task period prioritized refreshing is available when the NX-ECC203 is used together.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    NX Series Position Interface Pulse Output Unit NX-PG0□□□ | OMRON | MISUMI Thailand