NX Series Incremental Encoder Input Unit NX-EC0□□□

Caution
Product Description
Enables more precise timing control by synchronizing the encoder data with the time data
■ Features
· Open-collector-output type and line-driver-output type incremental encoders can be connected
· High-speed remote I/O control with communications cycle as fast as 125 μs*1
· Free-run refreshing, synchronous I/O refreshing, or task period prioritized refreshing*2 with the NX1P2 CPU Unit or EtherCAT Coupler Unit
· The MC Function Module of the NJ/NX/NY5 Controllers allows the encoder to be used as a motion axis
· Latching (1 internal signal and 2 input signals from external devices)
· Pulse period measurement
· 32-bit counters (80000000 to 7FFFFFFF HEX)
· Maximum counting rate: 4 MHz (Line receiver: 4 MHz; Open collector: 500 kHz)
· Time stamping
· Maximum and minimum counter value setting
· Connect to the CJ PLC using the EtherNet/IP coupler
*1 When using the NX-EC01□□ together with the NX701-□□□□ and NX-ECC203.
*2 Task period prioritized refreshing is available when the NX-ECC203 is used together.

