NX Series Temperature Input Unit NX-TS

Caution
Product Description
Lineup of temperature input units that enable from low-speed to high-speed, high-precision temperature control
■ Features
· Up to 4 temperature sensor inputs per unit
· 3 sampling speeds, 250 ms, 60 ms, and 10 ms, are available to cover a wide range from general-purpose application to high-speed, high-precision control
· Moving average, input sensor disconnection detection, cold junction compensation enable/disable setting, and input correction
· The use of a removable terminal block improves system maintainability
· The push-in Plus terminal block (screwless clamp terminal block) greatly reduces the time required for wiring work
· Connect to the CJ Series using the EtherNet/IP coupler