NX Series Analog Input Unit NX-AD

Caution
Product Description
Lineup of products that meet all analog control and measurement needs, from high-speed types that enable high-speed synchronization control to general-purpose types
■ Features
· Up to 8 analog input signals can be captured per unit
· Free-run refreshing or synchronous I/O refreshing with the NX1P2 CPU Unit or EtherCAT Coupler Unit
· Sampling times down to 10 μs per channel and high resolution of 1/30,000; ideal for high-speed measurement and high-speed precision control
· Single-ended or differential input available for both voltage and current
· Selecting channel to use, moving average, input disconnection detection, over range/under range detection, and user calibration
· The use of a removable terminal block improves system maintainability
· The push-in Plus terminal block (screwless clamp terminal block) greatly reduces the time required for wiring work
· A unit width of only 12 mm realizes space saving
· Connect to the CJ Series using the EtherNet/IP coupler