NX Series SSI Input Unit NX-ECS□□□

Brand :
OMRON

Caution

    Product Description

    Includes a synchronous serial interface (SSI) to expand the devices that can be connected to the Sysmac system

    ■ Features
    · SSI clock frequency up to 2 MHz
    · High-speed remote I/O control with communications cycle as fast as 125 μs*1
    · Free-run refreshing, synchronous I/O refreshing, or
    task period prioritized refreshing*2 with the NX1P2 CPU Unit or EtherCAT Coupler Unit
    · The MC Function Module of the NJ/NX/NY5 Controllers allows the encoder to be used as a motion axis
    · Choice of SSI coding methods (no conversion, binary code, or gray code)
    · Time stamping
    · Multi-turn and single-turn SSI encoders supported
    · Data Refresh Status (data refreshing can be checked on the host controller)
    · Maximum connecting SSI cable length: 400 m
    · Connect to the CJ PLC using the EtherNet/IP coupler

    *1 When using the NX-EC01□□ together with the Model NX701-□□□□ and Model NX-ECC203.
    *2 Task period prioritized refreshing is available when the NX-ECC203 is used together.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat