NX Series Digital Output Unit NX-OD Transistor Output Unit

Caution
Product Description
Digital output unit that is available in many variations, from high-speed types that enable high-speed synchronization control to general-purpose types
■ Features
· Can be mounted on an EtherCAT coupler to enable high-speed I/O refreshing
· Enables I/O refreshing synchronized with the controller control period (synchronous refresh)
· Using this unit in combination with an NX Series CPU Unit or EtherCAT Coupler Unit, an NX unit that uses a time stamping input method,
and an NX unit that uses a time-specific output method enables highly precise I/O control that does not depend on the
controller's control period
· The use of a removable terminal block improves system maintainability
· The Push-In Plus terminal block (screwless clamp terminal block) and connector type (MIL connector / Fujitsu connector)
greatly reduce the time required for wiring work
· A unit width of only 12 mm realizes space saving (connector type 30 mm)
· 2-, 4-, 8-, 16- and 32-output-contact types are available, enabling the I/O configuration that best suits your equipment
· Connect to the CJ Series using the EtherNet/IP coupler