(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Flexibly incorporate high-speed, high-precision remote I/O that supports EtherCAT into your system
■ Features
· Up to 63 NX units can be connected to a single coupler unit,
contributing to flexible system configuration and space saving *1
· High-speed remote I/O control with communications cycle as fast as 125 μs *2
· Different NX unit types can be configured as a single slave, reducing the number of connection nodes
· Safety units can be mixed together with standard units, integrating I/O control and safety control
· Distributed clock (DC) support enables highly precise synchronization control
· Units can be started up simply by configuring rotary switch settings on the main unit. Setting also possible by using a tool
· Thanks to the built-in USB port, slave tool settings can be configured even in environments with no controller
*1 Input per slave: max. 1,024 bytes; Output per slave: max. 1,024 bytes
*2 Combination of NX701-□□□□ and NX-ECC203
Part Number |
---|
NX-ECC201 |
NX-ECC202 |
NX-ECC203 |
NX-PD1000 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Communication Interface (Transmission Standard) | Representative Standard | Product name | Communication cycle | Power consumption | I/O power supply maximum current (A) | Refresh method | Connection Terminal | Power supply voltage | NX Bus power supply capacity (max.) | I/O current consumption |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12,635.00 ฿ 10,108.00 | PLC FUNCTION MODULE | 1 Piece(s) | 3 Day(s) | 10 | Other | CE / UL / CUL / CSA | EtherCAT Coupler Unit | 250 to 4,000 μs | 1.45 W or less | 4 | Free-run / Synchronous I/O / Timestamp | - | - | - | - | ||
฿ 11,237.00 ฿ 8,988.48 | PLCFUNCTIONMODULE | 1 Piece(s) | Same day | 10 | Other | CE / UL / CUL / CSA | EtherCAT Coupler Unit | 250 to 4,000 μs | 1.45 W or less | 10 | Free-run / Synchronous I/O / Timestamp | - | - | - | - | ||
฿ 13,580.00 ฿ 8,657.25 | PLCFUNCTIONMODULE | 1 Piece(s) | Same day | - | - | - | EtherCAT Coupler Unit | 125 to 10,000 μs | 1.25 W or lower | 10 | Free-run / Synchronous I/O / Timestamp | - | - | - | - | ||
฿ 5,618.00 ฿ 3,582.60 | PLCFUNCTIONMODULE | 1 Piece(s) | 50 Day(s) | - | - | - | Additional NX Unit Power Supply Unit | - | - | - | - | Screwless push-in terminal block | 24 VDC (20.4 to 28.8 VDC) | 10 W | None |
Loading...
How can we improve?
How can we improve?