1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

NX Series System Unit NX-PC I/O Power Supply Connection Unit

NX Series System Unit NX-PC I/O Power Supply Connection Unit
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,882.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

I/O power supply connection unit for the NX Series

■ Features
· Power supplies and terminals can be added by connecting this unit to the slave terminal of an EtherCAT coupler or EtherNet/IP coupler and
the NX Series CPU Unit
· The screwless clamp terminal block greatly reduces the time required for wiring work
· A unit width of only 12 mm realizes space saving.
· The I/O power supply connection unit can be used as an additional I/O power supply terminal
· The use of a removable screwless terminal block improves system maintainability

 
Part Number
NX-PC0010SALE
NX-PC0020SALE
NX-PC0030SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber of Terminals
(Point)

฿ 2,904.00

฿ 1,407.28

PLC FUNCTION MODULE 1 Piece(s) Same day 10IOG: 16

฿ 2,904.00

฿ 1,407.28

PLC FUNCTION MODULE 1 Piece(s) Same day 10IOV: 16

฿ 2,882.00

฿ 2,100.11

PLCFUNCTIONMODULE 1 Piece(s) 50 Day(s) 10IOV: 8, IOG: 8

Loading...

  1. 1

Basic Information

Product name I/O power supply connection unit Connection Method Screwless clamp terminal block