1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

PLC NJ Series Database Connection CPU Unit

OMRPLCCPU

PLC NJ Series Database Connection CPU Unit
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 183,417.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- PLC NJ-Series Machine Automation Controller by OMRON.
- Complete integration of motion and logic, A large selection of CPU Units for up to 256 axes.
- Flexible system lets you integrate safety into machine automation using Safety over EtherCAT (FSoE).
- Built-in EtherCAT and EtherNet/IPTM ports: Global standard networks.
- Database connection: Logs real-time data from production lines directly into SQL Databases.
- This enables preventive maintenance and quality traceability.
- Accurate feedback control with less than 1 μs jitter.

 
Part Number
NJ101-1020 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 183,417.00

฿ 129,474.06

OMRPLCCPU 1 Piece(s) 50 Day(s)

Loading...

  1. 1

Basic Information

Number of Inputs/Outputs(Point) 2,560 Program capacity(B) 3 M Variables capacity(B) Retained on power interruption: 0.5 M / Not retained on power interruption: 2 M
Number of motion axes 2 Current consumption(A) 5‑V system: 1.9 International Standard UL, CUL, CSA, CE

Please check the type/dimensions/specifications of the part NJ101-1020 in the PLC NJ Series Database Connection CPU Unit series.