1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Programmable Terminal NV Series

DISPLAY TOUCH PANNER(PLC)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Programmable Terminal NV Series
  • Programmable Terminal NV Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 14,053.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Compact and simple with an outstanding cost performance. Best display for package PLC
New standard in compact displays with a lineup consisting of 14 models

The NV Series not only meets the basic requirements of compact displays—good visibility, simplicity and low cost—but also
provides superior affinity for PLC,
outstanding operability and an excellent cost performance.

■ Features
· Beautiful and easy to understand
3-color LED backlight makes the screen visible at a glance
True Type font enables a high degree of freedom in screen design
· Easy to design
Portrait orientation also possible
Supports multiple languages and international standards
Multivendor so can be used by global manufacturers (supported PLCs: OMRON, Mitsubishi Electric, KEYENCE, Hitachi, Rockwell [Allen-Bradley], Siemens)

 
Part Number
NV3W-MG20-V1 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 14,053.00

฿ 11,242.40

DISPLAY TOUCH PANNER(PLC) 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Type Panel mount Monitor screen TFT Monitor screen size(Inch) 3.8
Maximum Compatible Resolution 240 × 96 Display color(colors) Monochrome Frame color Black
Input Voltage DC24V Ladder monitor Available Multi-language support Available
Protection function (environmentally resistant) Available Representative Standard CE / UL / CUL / CSA Dimension height(mm) 74
Dimension width(mm) 112 Dimension depth(mm) 27 Ethernet No
Communication RS-232C Backlight 3-color LED backlight (green/orange/red)

Please check the type/dimensions/specifications of the part NV3W-MG20-V1 in the Programmable Terminal NV Series series.