1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

2.5" SSD230S, SATA3, 3D TLC

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,707.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Transcend's SSD230 is the SATA III 6 Gb/s SSD adopting the 3D NAND flash, in which the storage expands by stacking cells, delivering excellent performance and reliability.

 
Part Number
TS256GSSD230S
TS512GSSD230S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHDD/SSD capacity Capacity details

฿ 3,707.79

SSD 1 Piece(s) 5 Day(s) 160GB or higher to less than 320GB256 GB

฿ 5,942.41

SSD 1 Piece(s) 5 Day(s) 320GB or higher to less than 640GB512 GB

Loading...

  1. 1

Basic Information

Type SSD Representative Standard CE Dimension length(mm) 100
Dimension width(mm) 69.85 Dimension depth(mm) 6.8 Type Triple level cell