(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A pack of non-halogen, flame-retardant heat-shrink cut tubes.
[Features]
· Does not contain hazardous substances such as specified bromine, nitrogen, etc.
· Low-temperature heat-shrinkage type with excellent flame retardancy, insulation and flexibility
· Allows you to add your own lettering or text since the tube does not come with any markings on it
· The tube will not twist while being marked, nor will it fall off when being attached, making positioning easy.
[Applications]
· Convenient for automobile parts, harness insulation, protection and corrosion-proofing and for electrolytic corrosion prevention
· Convenient as a marking tube to identify wires
Part Number |
---|
SETC-5B-CUTPACK-5 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Internal diameter (before contraction) (mm) | Wall Thickness (after shrinking) (mm) | Tube Length (mm) | Internal diameter (after shrinkage) (mm) | Quantity per pack (pcs.) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 795.48 | HEAT SHRINKABLE TUBE | 1 Pack(s) | 1,000 Pieces Per Package | 6 Day(s) | 10 | 5 | 0.51 | 5 | 2.5 | 1,000 |
Loading...
Shrinkage Rate | 2:1 to Less Than 3:1 | Material | Polyolefin | Color | Black |
---|---|---|---|---|---|
Flame Retardant | Available | Adhesive | NA | Representative Standard | UL |
Please check the type/dimensions/specifications of the part SETC-5B-CUTPACK-5 in the Non-Halogen Heat-Shrink SETC Tube series.
Part Number |
---|
SETC-1.5B-CUTPACK-20 |
SETC-1.5B-CUTPACK-25 |
SETC-1.5B-CUTPACK-30 |
SETC-5B-CUTPACK-50 |
SETC-5B-CUTPACK-500 |
SETC-6B-CUTPACK-10 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Internal diameter (before contraction) (mm) | Wall Thickness (after shrinking) (mm) | Tube Length (mm) | Internal diameter (after shrinkage) (mm) | Quantity per pack (pcs.) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 385.94 | 1 Pack(s) | 250 Pieces Per Package | 6 Day(s) | 10 | 1.5 | 0.36 | 20 | 0.75 | 250 | ||
฿ 379.35 | 1 Pack(s) | 200 Pieces Per Package | 6 Day(s) | 10 | 1.5 | 0.36 | 25 | 0.75 | 200 | ||
฿ 370.84 | 1 Pack(s) | 170 Pieces Per Package | 6 Day(s) | 10 | 1.5 | 0.36 | 30 | 0.75 | 170 | ||
฿ 512.13 | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | 5 | 0.51 | 50 | 2.5 | 100 | ||
฿ 449.81 | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 10 | 5 | 0.51 | 500 | 2.5 | 10 | ||
฿ 705.29 | 1 Pack(s) | 500 Pieces Per Package | 6 Day(s) | 10 | 6 | 0.51 | 10 | 3 | 500 |
How can we improve?
How can we improve?