New Square Case for Raspberry Pi With Mounting Space for 2.5 inch HDD, HAT, Camera, Japan's Genuine Product

Brand :
Raspberry Pi

Caution

    Product Description

    The Quattro case is designed to accommodate a Raspberry Pi B + / Pi 2B / Pi 3B single board computer and a 2.5-inch hard drive.
    This case has a square form factor and you can choose from 4 colors.
    [Features]
    ・ Built-in 2.5 inch HDD can realize media server function.
    ・ Various mounting options such as VESA.
    ・ Non-slip rubber foot.
    ・ Pi B + / Pi 2 / Pi 3 LED guide for circuit board power supply / operation check.
    ・ Pi HAT circuit board can be added to the internal space.
    ・ A hidden Pi camera (front) can be installed in the internal space.
    ・ Equipped with a removable panel for accessing the SD card.
    ・ Lockable top cover.
    ・ Top cover with simple clip system allows access to the circuit board when needed.
    ・ Excellent breathability due to space for onboard heatsink.
    ・ Embedded pocket for access to any external connector.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat