1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Switching Power Supply S8FS-G Mounting Fixtures

Switching Power Supply S8FS-G Mounting Fixtures
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 137.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·Mounting bracket for Switching Power Supply S8FS-G.

 
Part Number
S82Y-FSG-30FSALE
S82Y-FSG-60FSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting bracket conforming capacity

฿ 137.00

฿ 78.10

SWITCHINGPOWERSUPPLYOPTION 1 Piece(s) Same day -15 W / 30 W / 100 W / 150 W / 300 W / 50 W

฿ 194.00

฿ 95.12

SWITCHING POWER SUPPLY OPTION 1 Piece(s) Same day 10600 W

Loading...

  1. 1

Basic Information

Type Mounting Bracket / Mounting Part Mounting Type Front surface mounting Note Use the surface mounting fixtures together with the DIN rail mounting type (Model S8FS-G□□□□□CD).