Switching Power Supply S8VK-T

Brand :
OMRON

Caution

    Product Description

    The 3-phase 400 V input is compatible with global standards
    Operates steadily at a wide range of temperatures, and the design supports minimization of facility size

    [Features]
    · Slim
    The compact body allows facility design to be done freely
    · Tough
    Can withstand even harsh environments with its tough design
    · Global
    Design standards that can be used with confidence around the world
    · Wide Variation
    Ample line up to meet diverse needs

     

    Appearance

    Switching Power Supply S8VK-T: related images

    S8VK-G03024

    Switching Power Supply S8VK-T: related images

    S8VK-T24024

    Switching Power Supply S8VK-T: related images

    S8VK-T48024

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Switching Power Supply S8VK-T | OMRON | MISUMI Thailand