Switching Power Supply S8FS-G

Brand :
OMRON

Caution

    Product Description

    Power supply that is the best fit for machine tools and semiconductor manufacturing equipment
    In addition to the excellent basic functions that ensure reliability, it has sufficient compliance with standards and superior usability

    [Features]
    · Transformer for control circuit is unnecessary
    Uses an IEC 61558-2-16 compliant transformer
    · Easier certification of safety standards
    All standard models are UL 508 listing certified
    · Supports minimization of equipment size
    300 W / 600 W type has a slimmer body
    · Can be stably used in a wide variety of environments
    Environmental resistance functions make it possible to use it anywhere
    · Prevents entry of foreign matter and dropping of screws
    The front cover prevents the entry of foreign matter into the front part
    The terminal block is standard equipped with a screw dropping prevention construction (removable)

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Switching Power Supply S8FS-G | OMRON | MISUMI Thailand