(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
UL, cUL and PSE standards acquired. Made using an oil-resistant and heat-resistant flexible vinyl sheath. Ideal for wiring low-speed slideable parts such as cable carriers.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Overall Length (m) | Conductor Cross Section (mm2) | AWG size (AWG) | Number Of Cores (Core) | Finished outer diameter (mm) | Grounding Wire |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 247.70 | CABLE | 1 Piece(s) | 3 Day(s) | - | 1 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 389.51 | CABLE | 1 Piece(s) | 3 Day(s) | - | 2 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 531.31 | CABLE | 1 Piece(s) | 3 Day(s) | - | 3 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 673.12 | CABLE | 1 Piece(s) | 3 Day(s) | - | 4 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 814.92 | CABLE | 1 Piece(s) | 3 Day(s) | - | 5 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 956.73 | CABLE | 1 Piece(s) | 3 Day(s) | - | 6 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 1,098.53 | CABLE | 1 Piece(s) | 3 Day(s) | - | 7 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 1,240.34 | CABLE | 1 Piece(s) | 3 Day(s) | - | 8 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 1,382.15 | CABLE | 1 Piece(s) | 3 Day(s) | - | 9 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 1,312.88 | CABLE | 1 Piece(s) | 3 Day(s) | - | 10 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 1,433.58 | CABLE | 1 Piece(s) | 3 Day(s) | - | 11 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 1,554.28 | CABLE | 1 Piece(s) | 3 Day(s) | - | 12 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 1,674.98 | CABLE | 1 Piece(s) | 3 Day(s) | - | 13 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 1,795.68 | CABLE | 1 Piece(s) | 3 Day(s) | - | 14 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 1,916.38 | CABLE | 1 Piece(s) | 3 Day(s) | - | 15 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 2,037.08 | CABLE | 1 Piece(s) | 3 Day(s) | - | 16 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 2,157.78 | CABLE | 1 Piece(s) | 3 Day(s) | - | 17 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 2,278.47 | CABLE | 1 Piece(s) | 3 Day(s) | - | 18 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 2,399.17 | CABLE | 1 Piece(s) | 3 Day(s) | - | 19 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 2,519.87 | CABLE | 1 Piece(s) | 3 Day(s) | - | 20 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 2,640.57 | CABLE | 1 Piece(s) | 3 Day(s) | - | 21 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 2,761.27 | CABLE | 1 Piece(s) | 3 Day(s) | - | 22 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 2,881.97 | CABLE | 1 Piece(s) | 3 Day(s) | - | 23 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 3,002.67 | CABLE | 1 Piece(s) | 3 Day(s) | - | 24 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 3,123.37 | CABLE | 1 Piece(s) | 3 Day(s) | - | 25 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 3,244.06 | CABLE | 1 Piece(s) | 3 Day(s) | - | 26 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 3,364.76 | CABLE | 1 Piece(s) | 3 Day(s) | - | 27 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 3,485.46 | CABLE | 1 Piece(s) | 3 Day(s) | - | 28 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 3,606.16 | CABLE | 1 Piece(s) | 3 Day(s) | - | 29 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 3,726.86 | CABLE | 1 Piece(s) | 3 Day(s) | - | 30 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 3,847.56 | CABLE | 1 Piece(s) | 3 Day(s) | - | 31 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 3,968.26 | CABLE | 1 Piece(s) | 3 Day(s) | - | 32 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 4,088.96 | CABLE | 1 Piece(s) | 3 Day(s) | - | 33 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 4,209.66 | CABLE | 1 Piece(s) | 3 Day(s) | - | 34 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 4,330.35 | CABLE | 1 Piece(s) | 3 Day(s) | - | 35 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 4,451.05 | CABLE | 1 Piece(s) | 3 Day(s) | - | 36 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 4,571.75 | CABLE | 1 Piece(s) | 3 Day(s) | - | 37 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 4,692.45 | CABLE | 1 Piece(s) | 3 Day(s) | - | 38 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 4,813.15 | CABLE | 1 Piece(s) | 3 Day(s) | - | 39 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 4,933.85 | CABLE | 1 Piece(s) | 3 Day(s) | - | 40 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 5,054.55 | CABLE | 1 Piece(s) | 3 Day(s) | - | 41 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 5,175.25 | CABLE | 1 Piece(s) | 3 Day(s) | - | 42 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 5,295.95 | CABLE | 1 Piece(s) | 3 Day(s) | - | 43 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 5,416.64 | CABLE | 1 Piece(s) | 3 Day(s) | - | 44 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 5,537.34 | CABLE | 1 Piece(s) | 3 Day(s) | - | 45 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 5,658.04 | CABLE | 1 Piece(s) | 3 Day(s) | - | 46 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 5,778.74 | CABLE | 1 Piece(s) | 3 Day(s) | - | 47 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 5,899.44 | CABLE | 1 Piece(s) | 3 Day(s) | - | 48 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 6,020.14 | CABLE | 1 Piece(s) | 3 Day(s) | - | 49 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 5,085.50 | CABLE | 1 Piece(s) | 3 Day(s) | - | 50 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 5,185.09 | CABLE | 1 Piece(s) | 3 Day(s) | - | 51 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 5,284.69 | CABLE | 1 Piece(s) | 3 Day(s) | - | 52 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 5,384.28 | CABLE | 1 Piece(s) | 3 Day(s) | - | 53 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 5,483.87 | CABLE | 1 Piece(s) | 3 Day(s) | - | 54 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 5,583.46 | CABLE | 1 Piece(s) | 3 Day(s) | - | 55 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 5,683.05 | CABLE | 1 Piece(s) | 3 Day(s) | - | 56 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 5,782.65 | CABLE | 1 Piece(s) | 3 Day(s) | - | 57 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 5,882.24 | CABLE | 1 Piece(s) | 3 Day(s) | - | 58 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 5,981.83 | CABLE | 1 Piece(s) | 3 Day(s) | - | 59 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 6,081.42 | CABLE | 1 Piece(s) | 3 Day(s) | - | 60 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 6,181.02 | CABLE | 1 Piece(s) | 3 Day(s) | - | 61 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 6,280.61 | CABLE | 1 Piece(s) | 3 Day(s) | - | 62 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 6,380.20 | CABLE | 1 Piece(s) | 3 Day(s) | - | 63 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 6,479.79 | CABLE | 1 Piece(s) | 3 Day(s) | - | 64 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 6,579.38 | CABLE | 1 Piece(s) | 3 Day(s) | - | 65 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 6,678.98 | CABLE | 1 Piece(s) | 3 Day(s) | - | 66 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 6,778.57 | CABLE | 1 Piece(s) | 3 Day(s) | - | 67 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 6,878.16 | CABLE | 1 Piece(s) | 3 Day(s) | - | 68 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 6,977.75 | CABLE | 1 Piece(s) | 3 Day(s) | - | 69 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 7,077.34 | CABLE | 1 Piece(s) | 3 Day(s) | - | 70 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 7,176.94 | CABLE | 1 Piece(s) | 3 Day(s) | - | 71 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 7,276.53 | CABLE | 1 Piece(s) | 3 Day(s) | - | 72 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 7,376.12 | CABLE | 1 Piece(s) | 3 Day(s) | - | 73 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 7,475.71 | CABLE | 1 Piece(s) | 3 Day(s) | - | 74 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 7,575.31 | CABLE | 1 Piece(s) | 3 Day(s) | - | 75 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 7,674.90 | CABLE | 1 Piece(s) | 3 Day(s) | - | 76 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 7,774.49 | CABLE | 1 Piece(s) | 3 Day(s) | - | 77 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 7,874.08 | CABLE | 1 Piece(s) | 3 Day(s) | - | 78 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 7,973.67 | CABLE | 1 Piece(s) | 3 Day(s) | - | 79 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 8,073.27 | CABLE | 1 Piece(s) | 3 Day(s) | - | 80 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 8,172.86 | CABLE | 1 Piece(s) | 3 Day(s) | - | 81 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 8,272.45 | CABLE | 1 Piece(s) | 3 Day(s) | - | 82 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 8,372.04 | CABLE | 1 Piece(s) | 3 Day(s) | - | 83 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 8,471.63 | CABLE | 1 Piece(s) | 3 Day(s) | - | 84 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 8,571.23 | CABLE | 1 Piece(s) | 3 Day(s) | - | 85 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 8,670.82 | CABLE | 1 Piece(s) | 3 Day(s) | - | 86 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 8,770.41 | CABLE | 1 Piece(s) | 3 Day(s) | - | 87 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 8,870.00 | CABLE | 1 Piece(s) | 3 Day(s) | - | 88 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 8,969.60 | CABLE | 1 Piece(s) | 3 Day(s) | - | 89 | 2 | 15 | 2 | 8.2 | NA | ||
฿ 9,069.19 | CABLE | 1 Piece(s) | 3 Day(s) | - | 90 | 2 | 15 | 2 | 8.2 | NA |
Loading...
Rated Voltage | 300V | Shield | NA | Properties | Oil Resistance / Heat-Resistance |
---|---|---|---|---|---|
Representative Standard | PSE / UL / CSA(c-UL) | Sheath (outer coating) color | Black | Sheath (outer coating) material | PVC (Polyvinyl Chloride) |
Insulation body materials | PVC (Polyvinyl Chloride) | Power supply/signal | For Signals | Other Properties | Flame retardant / Torsion resistance / Bending resistance |
How can we improve?
How can we improve?